Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Hose barb_SH Type - Socket
Bill of material
PVR-400SH ZDC NBR
CNSORDERNO
Order number
PVR-400SH ZDC NBR
ASSYNO
Assy No.
CB22633
S
Application (Hose)
1/2
MT
Material
ZDC
M
Mass
380 g
L
(105) mm
A
36 mm
T
ΦT
15 mm
B
ΦB
9.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031